For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOMK 45 - Adjustable direction screw-in fitting, angle 45°
Bill of material
XEWOM K 45 NW 13 HL
DES
Identifier
XEWOM K 45 NW 13 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
15 mm
G1
Thread G1
M 18 x 1.5
G2
Thread G2
M 22 x 1.5
I
Length I
12 mm
L4
Length L4
17.0 mm
L5
Length L5
23 mm
L7
Length L7
24.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
22 mm
OR
O-ring OR
15.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.